KPB 1364 Photo1
In Stock

Female Right Angle Metal Pull Handle: Rear Female Threaded Blind Hole, Mounting Hole Distance, M5 Threads

SKU: KPB-1363

Aluminum Female Right Angle Oval Bar Pull Handle is rear mounted with between M5 mounting holes.

ECID: 1089114
  • Base Length (Imperial):0.31 in
  • Base Length (Metric):8.0 mm
  • Base Width (Imperial):0.47 in
  • Base Width (Metric):12.0 mm
  • Brand:Kipp
  • Color:Black
  • Finish:Black Powder Coat
  • Handle Material:Aluminum
  • Handle Style:Oval Bar
  • Imperial/Metric:Metric
  • Mount Type:Rear Female Threaded Blind Hole
  • Mounting Hole Distance (Imperial):2.17 in
  • Mounting Hole Distance (Metric):55.0 mm
  • Mounting Type:Rear Female Threaded Blind Hole
  • Overall Height (Imperial):1.57 in
  • Overall Height (Metric):40.0 mm
  • Overall Length (in) (Imperial):2.48 in
  • Overall Length (mm) (Metric):63.0 mm
  • Pitch:0.8
  • Thread Length (Imperial):0.39 in
  • Thread Length (Metric):10.0 mm
  • Thread Size:M5
Quantity
Price Each
1
$11.37
Standard Pack: 1