In Stock

Ball-End Female Clamping Handle: 132.0 mm Radius, M16 x 2.0 Threads, Angled Arm w/Ball Knob

SKU: KHT-70

Stainless Steel Stainless Steel Ball-End Female Clamping Handle has a M16 x 2.0 Threaded Hole for mounting onto male threaded applications that require an adjustable clamping action.

ECID: 1044885
  • Base Diameter (Imperial):1.18 in
  • Base Diameter (Metric):30.0 mm
  • Base Height (Imperial):0.47 in
  • Base Height (Metric):12.0 mm
  • Body Diameter (Imperial):1.69 in
  • Body Diameter (Metric):43.0 mm
  • Brand:Kipp
  • Color:Stainless Steel
  • Full Material:303 Stainless Steel
  • Handle Length (Imperial):5.2 in
  • Handle Length (Metric):132.0 mm
  • Handle Radius:132.0 mm
  • Handle Style:Angled Arm w/Ball Knob
  • Imperial/Metric:Metric
  • Insert Material:Steel
  • Material:Stainless Steel
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height (Imperial):3.07 in
  • Overall Height (Metric):78.0 mm
  • Thread Length (Imperial):1.06 in
  • Thread Length (Metric):27.0 mm
  • Thread Size:M16 x 2.0
Quantity
Price Each
1
$49.10
Standard Pack: 1