KHT 105 Photo1
In Stock

Plastic Control Hand Wheel With Handle: 5.91 in (150.1 mm) Diameter, 0 Spokes, Revolving Handle

SKU: KHT-120

Black Plastic Control Hand Wheel with Revolving handle and Bore hub provides good leverage when adjusting and calibrating.

ECID: 1090169
  • Base Height (Imperial):.47 in
  • Brand:Elesa
  • Cap Height (Imperial):.394 in
  • Color:Black
  • Hand Wheel Diameter:5.91 in (150.1 mm)
  • Hand Wheel Diameter (Imperial):5.91 in
  • Hand Wheel Diameter (Metric):150.11 mm
  • Hand Wheel Style:With Handle
  • Handle Height (Imperial):2.56 in
  • Handle Height (Metric):N/A
  • Handle Type:Revolving
  • Hole Depth:1.18 in
  • Hole Size:.500 in (12.7 mm)
  • Hole Size (Imperial):.500 in
  • Hole Size (Metric):12.7 mm
  • Hole Type:Bore
  • Hub Diameter (Imperial):1.50 in
  • Hub Diameter (Metric):38.1 mm
  • Imperial/Metric:Imperial
  • Insert Diameter (Imperial):1.02 in
  • Insert Diameter (Metric):25.91 mm
  • Material:Plastic
  • Number of Spokes:0
  • Wheel Diameter (Imperial):5.91 in
  • Wheel Diameter (Metric):150.11 mm
  • Wheel Material:Plastic
  • Wheel Type:Solid
Quantity
Price Each
1
$36.20
Standard Pack: 1