KHO 5 Photo1
In Stock

Through Hole Angled Arch Plastic Pull Handle: Mounting Hole Center Distance, Front Counterbored Through Hole, Rectangular Bar

SKU: KHO-5

Through Hole Angled Arch Reinforced Plastic Pull Handle is front mounted with between Front Counterbored Through Hole mounting holes.

ECID: 1089094
  • Base Length (Imperial):1.300 in
  • Base Length (Metric):33.02 mm
  • Base Width (Imperial):.830 in
  • Base Width (Metric):21.08 mm
  • Handle Material:Reinforced Plastic
  • Handle Style:Rectangular Bar
  • Imperial/Metric:Imperial
  • Mount Type:Front Counterbored Through Hole
  • Mounting Hole Distance (Imperial):3.681 in
  • Mounting Hole Distance (Metric):93.5 mm
  • Mounting Type:Front Counterbored Through Hole
  • Overall Height (Imperial):1.420 in
  • Overall Height (Metric):36.07 mm
  • Overall Length:4.210 in (106.9 mm)
  • Overall Length (in) (Imperial):4.210 in
  • Overall Length (mm) (Metric):106.93 mm
Quantity
Price Each
1
$3.31
Standard Pack: 1