Kipp 05900 004001 Toggle Clamp Photo1
In Stock

Horizontal Manual Hold Down Clamp: N/A kg/m² (Newton) Holding Force, H x L, Slotted

SKU: KC-105

H x L Horizontal Manual Hold Down Clamp has a Slotted and Flanged base providing N/A kg/m² (Newton) of holding force while saving work space.

ECID: 1108602
  • Bar Type:Slotted
  • Bar Width (Metric):13.2 mm
  • Base Length (Imperial):1.06 in
  • Base Length (Metric):27 mm
  • Base Type:Flanged
  • Base Width (Imperial):1.06 in
  • Base Width (Metric):27 mm
  • Brand:Kipp
  • Handle Orientation:Horizontal
  • Handle Width (Imperial):0.89 in
  • Handle Width (Metric):22.5 mm
  • Height Under Arm (Imperial):0.71 in
  • Height Under Arm (Metric):18.0 mm
  • Holding Capacity (Imperial):124 lbs
  • Holding Force (Imperial):124 lbs
  • Imperial/Metric:Metric
  • Mounting Hole Diameter (Imperial):0.22 in
  • Mounting Hole Diameter (Metric):5.5 mm
  • Overall Height (Imperial):1.71 in
  • Overall Height (Metric):43.4 mm
  • Overall Length (in) (Imperial):4.97 in
  • Overall Length (mm) (Metric):126.3 mm
  • Special Items:New
Quantity
Price Each
1
$21.13
Standard Pack: 1