P130065 Ball Knobs   Round Photo1
In Stock

Ball Knobs - Round - Knob Diameter of 32.0 mm

SKU: KBP2000A

Round Ball Knobs with a knob diameter of 32.0 mm

ECID: 1040881
  • Color:Black
  • Compatible Shaft Diameter (Imperial):0.31 in
  • Compatible Shaft Diameter (Metric):8.0 mm
  • Finish:High-gloss
  • Knob Diameter (Imperial):1.260 in
  • Knob Diameter (Metric):32.0 mm
  • Knob Height (Imperial):1.181 in
  • Knob Height (Metric):30.0 mm
  • Knob Material:Phenolic
  • Knob Style:Round
  • Mount Type:Threaded Insert
  • Mounting Method:Threaded
  • Mounting Type:Threaded Insert
  • Shaft Hole Depth:.591 in
Quantity
Price Each
1
$1.49
50
$1.19
100
$0.89
250
$0.60
Standard Pack: 250