KBP 626 Photo1
In Stock

Threaded Index Plunger - Non-Locking

SKU: KBP-627

Knob-Handle Non-Locking Indexing Plunger

ECID: 1139357
  • Body Material:Steel
  • Body Thread Size:M10 x 1
  • Final End Force (Metric):12.0 kg/m²
  • Handle Diameter (Imperial):0.83 in
  • Handle Diameter (Metric):21.0 mm
  • Handle Locking Type:Non-Locking
  • Handle Material:Thermoplastic
  • Handle Type:Round Knob
  • Initial End Force (Imperial):5.000 lbs
  • Nose Diameter (Imperial):5.000 in
  • Nose Projection (Metric):5.0 mm
  • Overall Length (in) (Imperial):1.69 in
  • Overall Length (mm) (Metric):43.05 mm
Quantity
Price Each
1
$11.60
Standard Pack: 1