KBP 51 Photo1
In Stock

Threaded Spring Plungers - Thread Locking Element

SKU: KBP-49

Plastic-Nose Stainless-Body Hex Socket/Long-Lok Spring Plunger

ECID: 1104603
  • Ball Diameter (Imperial):.14 in
  • Body Length (Imperial):.87 in
  • Body Length (Metric):22.1 mm
  • Body Material:Stainless Steel
  • Brand:Kipp
  • Drive Type:Hex Socket
  • Final End Force (Imperial):6.97 lbs
  • Final End Force (Metric):31 kg
  • Hex Size (Imperial):.09 in
  • Hex Size (Metric):2.29 mm
  • Imperial/Metric:Imperial
  • Initial End Force (Imperial):1.80 lbs
  • Initial End Force (Metric):N/A kg/m²
  • Nose Material:Plastic
  • Nose Projection (Imperial):.12 in
  • Nose Projection (Metric):3.05 mm
  • Nose Type:Ball
  • Pressure Type:Standard End
  • Thread Size:5/16-18
  • Type:Long-Lok Thread Lock
  • Special Features:Thread Locking Element
Quantity
Price Each
1
$8.89
Standard Pack: 1