JRP 1 Photo1
In Stock

Clamp Rest Pads

SKU: JRP-1

Standard-Duty Two-Holed/Diagonal Rest Pad

ECID: 1140153
  • Material:Steel
  • Mounting Hole Diameter (Imperial):#10 in
  • Mounting Hole Pattern:Two
  • Mounting Hole Spacing (Imperial):.313 in
  • Overall Length (in) (Imperial):1.000 in
  • Overall Length (mm) (Metric):25.4 mm
  • Overall Thickness (Imperial):.310 in
  • Overall Thickness (Metric):7.87 mm
  • Overall Width (Imperial):1.000 in
  • Overall Width (Metric):25.4 mm
Quantity
Price Each
1
$8.81
Standard Pack: 1