JF 30 Photo1
In Stock

Rest Buttons - Threaded

SKU: JF-35

Steel Flat-Head Threaded Rest Button

ECID: 1104205
  • Head Height (Imperial):0.24 in
  • Head Height (Metric):6.0 mm
  • Head Shape:Flat
  • Head Width Across Flats (Imperial):0.39
  • Head Width Across Flats (Metric):10.0 mm
  • Imperial/Metric:Metric
  • Material:Low Carbon Steel
  • Outside Diameter (Imperial):0.51 in
  • Outside Diameter (Metric):13.0 mm
  • Overall Length (in) (Imperial):0.67 in
  • Overall Length (mm) (Metric):17.0 mm
  • Pitch:1.5
  • Stud Type:Threaded
  • Thread Size:M10
Quantity
Price Each
1
$4.21
Standard Pack: 1