P190385 Clamp Rest Pads Photo1
In Stock

Clamp Rest Pads

SKU: JCA-35901

Two-Hole Clamp Rest Plate

ECID: 1140159
  • Flange Thickness (Imperial):.375 in
  • Imperial/Metric:Imperial
  • Material:Steel
  • Mounting Hole Diameter (Imperial):#10
  • Mounting Hole Pattern:Two
  • Mounting Hole Spacing (Imperial):1.500 in
  • Overall Length (in) (Imperial):2.000 in
  • Overall Length (mm) (Metric):50.8 mm
  • Overall Thickness (Imperial):.480 in
  • Overall Thickness (Metric):12.19 mm
  • Overall Width (Imperial):1.000 in
  • Overall Width (Metric):25.4 mm
  • Pad Length (Imperial):1.000 in
Quantity
Price Each
1
$12.45
Standard Pack: 1