IM 491 Photo1
Special Order 1 days

N/A

SKU: IM-491

Basic Lifting Magnets - 400 lbs Lifting Capacity

ECID: 1061825
  • Height (Imperial):1.625 in
  • Holding Capacity (Imperial):400 lbs
  • Imperial/Metric:Imperial
  • Length (Imperial):3.375 in
  • Lifting Capacity (Imperial):400 lbs
  • Magnetic Material:Ceramic
  • Overall Height (Imperial):5.0 in
  • Overall Length (in) (Imperial):6.50 in
  • Overall Width (Imperial):6.50 in
  • Type:Lifting w/Cam Release
  • Weight (Imperial):13 lbs
  • Width (Imperial):6.000 in
Quantity
Price Each
1
$352.31
Standard Pack: 1