IM 325 Photo1
In Stock

Powerlift Lifting Magnet - 725.75 kg Lifting Capacity

SKU: IM-325

IM-325 has a length of 229.36 mm with a width of 121.92 mm and a height of 116.84 mm.

ECID: 1061821
  • Brand:Industrial Magnetics
  • Flat Section Lifting (Maximum Size):4 x 8 feet
  • Flat Section Lifting (Minimum Thickness) (Imperial):.5000 in
  • Height (Imperial):4.600 in
  • Length (Imperial):9.030 in
  • Lifting Capacity (Imperial):1600 lbs
  • Lifting Capacity (Round Section) (Imperial):660 lbs
  • Round Section Lifting Minimum Diameter (Imperial):4 in
  • Weight (Imperial):53 lbs
  • Width (Imperial):4.800 in
Quantity
Price Each
1
$1,228.20
Standard Pack: 1