In Stock

12.4 mm - base diameter, 50.5 mm - overall height

SKU: HDST1050A

Female Clamping Handles have handle length of 65.0 mm and the thread size of 5/16-18

ECID: 1043880
  • Base Diameter (Imperial):.490 in
  • Base Diameter (Metric):12.4 mm
  • Base Height (Imperial):.2600 in
  • Base Height (Metric):6.6 mm
  • Color:Black
  • Handle Length (Imperial):2.5600 in
  • Handle Length (Metric):65.0 mm
  • Handle Radius:2.5600 in
  • Handle Style:Angled Arm
  • Material:Glass Reinforced Fibers
  • Mount Type:Threaded Hole
  • Mounting Type:Threaded Hole
  • Overall Height (Imperial):1.9900 in
  • Overall Height (Metric):50.5 mm
  • Thread Size:5/16-18
Quantity
Price Each
1
$21.15
5
$15.86
10
$10.57
Standard Pack: 10