GAS 1 Photo1
In Stock

Gas Springs - Adjustable Force

SKU: GAS-1

Adjustable-Force Gas Spring

ECID: 1046245
  • Adjustability:Adjustable Force
  • Brand:Alcoa
  • Cylinder Diameter (Imperial):.590 in
  • Cylinder Diameter (Metric):14.99 mm
  • Extended Force (Imperial):90 lbs
  • Extended Force (Metric):40.82 kg
  • Extended Length:6.300 in (160 mm)
  • Imperial/Metric:Mixed
  • Pitch:0.8
  • Rod Diameter (Imperial):.230 in
  • Rod Diameter (Metric):5.84 mm
  • Stroke Length (Imperial):2.360 in
  • Stroke Length (Metric):59.94 mm
  • Thread Size:M5
Quantity
Price Each
1
$39.33
Standard Pack: 1