FRD 2 Photo1
In Stock

Hand-Retractable Spring Plungers - L-Handle

SKU: FRD-4

Delrin-Nose Locking Steel L-Handle Spring Plunger

ECID: 1103423
  • Body Length (Imperial):3.00 in
  • Body Length (Metric):76.2 mm
  • Body Material:Steel
  • Body Thread Size:5/8-11
  • Brand:Northwestern Tools Inc
  • Compatible Nut Size (Imperial):.63 in
  • Compatible Nut Size (Metric):16 mm
  • Final End Force (Imperial):5.000 lbs
  • Final End Force (Metric):22.24 kg
  • Finish:Zinc Plated
  • Handle Diameter (Imperial):.19 in
  • Handle Diameter (Metric):4.83 mm
  • Handle Length (Imperial):1.31 in
  • Handle Length (Metric):33.27 mm
  • Handle Material:Steel
  • Handle Type:L-Handle
  • Imperial/Metric:Imperial
  • Initial End Force (Imperial):1.000 lbs
  • Initial End Force (Metric):N/A kg/m²
  • Nose Diameter (Imperial):.375 in
  • Nose Diameter (Metric):9.53 mm
  • Nose Material:Delrin
  • Nose Projection (Imperial):1.00 in
  • Nose Projection (Metric):25.4 mm
  • Plunger Style:Long Reach/Standard Length
  • Special Features:Locking Nose
Quantity
Price Each
1
$20.87
Standard Pack: 1