FK 3L Photo1
In Stock

Block Keys

SKU: FK-6

Standard Fixture Key

ECID: 1139731
  • Finish:Black Oxide
  • Hole Spacing (Imperial):.406 in
  • Imperial/Metric:Imperial
  • Material:Steel
  • Overall Height (Imperial):.625 in
  • Overall Length (in) (Imperial):1.250 in
  • Overall Width (Imperial):.813 in
  • Thread Size:5/16
  • Special Features:Hardened
Quantity
Price Each
1
$8.59
Standard Pack: 1