CB 10 Photo4
Special Order 1 days

Precision Balls

SKU: CB-110

WB:00.5625:EA01 Grade 24, 9/16 inch Tungsten Carbide Precision Ball

ECID: 1060154
  • Diameter (Imperial):.5625 in
  • Diameter (Metric):14.29 mm
  • Diameter Tolerance:+/- .0001 in
  • Full Material:Tungsten Carbide
  • Grade:25
  • Hardness:Rockwell A 90.5 - 91.5
  • Imperial/Metric:Imperial
  • Material:Carbide
  • Sphericity:.000024 in
Quantity
Price Each
1
$30.09
Standard Pack: 1