Push-In Rivets
P091105 Push In Rivets   Arrow Clip Photo1
In Stock

Push-In Rivet - Arrow Clip

SKU: ARW130A

ECID: 1072452
  • Anchor Length (Imperial):.767 in
  • Anchor Length (Metric):19.48 mm
  • Color:Natural
  • Full Material:Nylon 6/6
  • Head Diameter (Imperial):.615 in
  • Head Diameter (Metric):15.62 mm
  • Head Height (Imperial):.065 in
  • Head Height (Metric):1.65 mm
  • Material:Nylon
  • Material Class:Plastic
  • Maximum Compatible Panel Thickness (Imperial):.380 in
  • Maximum Compatible Panel Thickness (Metric):9.65 mm
  • Minimum Compatible Panel Thickness (Imperial):.360 in
  • Minimum Compatible Panel Thickness (Metric):9.14 mm
  • Operating Temperature Range (Imperial):-40 to 185°F
  • Operating Temperature Range (Metric):-40 to 85°C
  • Rivet Type:Arrow
Quantity
Price Each
1000
$0.13
Standard Pack: 1000