Part Separator Netting
P140504 Part Separator Netting Photo1
In Stock

Part Separator Netting

SKU: AFN0125FRA

AFN0125FRA

ECID: 1112398
  • Color:Black
  • Full Material:High Density Polyethelene
  • Imperial/Metric:Mixed
  • Material:HDPE
  • Mesh Size:.125 in
  • Roll Length (Imperial):50.000 ft
  • Roll Length (Metric):15.0 m
  • Thickness (Imperial):.063 in
  • Thickness (Metric):1.6 mm
  • Width (Imperial):36.000 in
  • Width (Metric):914.4 mm
Quantity
Price Each
1
$80.58
Standard Pack: 1