500 0 Photo1
In Stock

Power Insert Installation Tool

SKU: 500-3

Self-Locking Insert Power Drive Installation Tool

ECID: 1060526
  • Brand:E-Z Lok
  • Compatible Insert Type:Self-Locking Inserts
  • Compatible Thread Size:1/4-20
  • Full Material:Stress Proof Steel
  • Material:Steel
Quantity
Price Each
1
$20.35
Standard Pack: 1