4 F Photo1
In Stock

Die Cast Fixed Straight Arm Crank Handle: 1.375 in (34.9 mm) Arm Height, 90° Radius, Square Hole Mount

SKU: 4-F

Carbon Steel Fixed Die Cast Fixed Straight Arm Crank Handle has a 90° radius and Square Hole mount for use in machinery and commercial product construction.

ECID: 1089683
  • Arm Height:1.375 in (34.9 mm)
  • Handle Material:Carbon Steel
  • Handle Style:Fixed
  • Hole Size:9/16 in (NaN mm)
  • Hole Type:Square Hole
  • Imperial/Metric:Imperial
  • Mount Type:Square Hole
  • Mounting Type:Square Hole
  • Overall Length:5-1/8 in (NaN mm)
  • Overall Length (in) (Imperial):5-1/8 in
  • Overall Length (mm) (Metric):130.18 mm
  • Radius:90°
Quantity
Price Each
1
$61.85
Standard Pack: 1