3M 80761 Photo1
In Stock

76.2 mm Flap Wheel

SKU: 3M-80652

Overall dimensions: 76.2 mm x 25.4 mm x 6.35 mm; 20000 RPM maximum.

ECID: 1021741
  • Abrasive Grade:Fine
  • Abrasive Material:Aluminum Oxide
  • Backing Weight:X
  • Grit Number:P120
  • Imperial/Metric:Imperial
  • Maximum Revolutions Per Minute:20000 RPM
  • Outside Diameter:3.00 in (76.2 mm)
  • Outside Diameter (Imperial):3.00 in
  • Outside Diameter (Metric):76.2 mm
  • Shank Size (Imperial):.250 in
  • Wheel Height:1.00 in (25.4 mm)
  • Wheel Height (Imperial):1.00 in
Quantity
Price Each
1
$10.51
Standard Pack: 1