3M 31170 Photo1
Special Order 1 days

.50 in (12.7 mm) Coated Abrasive Belt

SKU: 3M-26894

Made of Aluminum Oxide; XE backing weight; Dimensions: .50 in (12.7 mm) W x 1.00 ft (0.3 m) L.

ECID: 1020851
  • Abrasive Grade:Medium
  • Abrasive Material:Aluminum Oxide
  • Backing Material:Rayon Cloth
  • Backing Weight:XE
  • Brand:3M
  • Compatible Sander Type:Portable Sander
  • Grit Number:80XE
  • Imperial/Metric:Imperial
  • Overall Dimensions (Imperial):.50W in
  • Overall Dimensions (Metric):12.7W mm
  • Overall Length:1.00 ft (0.3 m)
  • Overall Length (ft) (Imperial):1.00 ft
  • Overall Width:.50 in (12.7 mm)
  • Overall Width (Imperial):.50 in
Quantity
Price Each
1
$1.14
Standard Pack: 1