3M 15012 Photo1
In Stock

44.5 mm x 6.4 mm Mandrel

SKU: 3M-15012

1.750 in x .25 in Mandrel

ECID: 1021709
  • Brand:3M
  • Compatible Wheel Diameter:76.2 mm
  • Compatible Wheel Types:EXL Unitized
  • Imperial/Metric:Imperial
  • Maximum Revolutions Per Minute:25100 RPM
  • Shank Diameter:6.4 mm
  • Shank Length:44.5 mm
Quantity
Price Each
1
$21.68
Standard Pack: 1