3M 15527 Photo1
In Stock

1.00 in (25.4 mm) EXL Unitized Deburring Wheel

SKU: 3M-14063

Made from Aluminum Oxide; Overall dimensions: 1.00 in (25.4 mm) x 1.00 in (25.4 mm) with a .188 in arbor hole size.

ECID: 1021781
  • Abrasive Grade:MED
  • Abrasive Material:Aluminum Oxide
  • Arbor Hole Size:.188 in
  • Brand:3M
  • Imperial/Metric:Imperial
  • Maximum Revolutions Per Minute:35100 RPM
  • Outside Diameter:1.00 in (25.4 mm)
  • Outside Diameter (Imperial):1.00 in
  • Outside Diameter (Metric):25.4 mm
  • Thickness (Imperial):1.00 in
  • Type:EXL Unitized
  • Wheel Shape:Round
Quantity
Price Each
1
$4.69
Standard Pack: 1