3M 13741 Photo1
In Stock

8.00 in (203.2 mm) EXL Deburring Wheel

SKU: 3M-05791

Made from Silicon Carbide; Overall dimensions: 8.00 in (203.2 mm) x .50 in (12.7 mm) with a 3.000 in arbor hole size.

ECID: 1021774
  • Abrasive Grade:FIN
  • Abrasive Material:Silicon Carbide
  • Arbor Hole Size:3.000 in
  • Brand:3M
  • Imperial/Metric:Imperial
  • Maximum Revolutions Per Minute:4500 RPM
  • Outside Diameter:8.00 in (203.2 mm)
  • Outside Diameter (Imperial):8.00 in
  • Outside Diameter (Metric):203.2 mm
  • Type:EXL
  • Wheel Shape:Round
Quantity
Price Each
1
$59.89
Standard Pack: 1