3M 13741 Photo1
In Stock

152.4 mm EXL Deburring Wheel

SKU: 3M-05132

Made from Silicon Carbide; Overall dimensions: 152.4 mm x 25.4 mm with a 1.000 in arbor hole size.

ECID: 1021772
  • Abrasive Grade:FIN
  • Abrasive Material:Silicon Carbide
  • Arbor Hole Size:1.000 in
  • Brand:3M
  • Imperial/Metric:Imperial
  • Maximum Revolutions Per Minute:6000 RPM
  • Outside Diameter:6.00 in (152.4 mm)
  • Outside Diameter (Imperial):6.00 in
  • Outside Diameter (Metric):152.4 mm
  • Thickness (Imperial):1.00 in
  • Type:EXL
  • Wheel Shape:Round
Quantity
Price Each
1
$70.48
Standard Pack: 1