00 U Photo1
In Stock

Die Cast Fixed Straight Arm Crank Handle: 1.50 in (38.1 mm) Arm Height, 90° Radius, Blank Mount

SKU: 1-U

Carbon Steel Fixed Die Cast Fixed Straight Arm Crank Handle has a 90° radius and Blank mount for use in machinery and commercial product construction.

ECID: 1089685
  • Arm Height:1.50 in (38.1 mm)
  • Arm Height (Imperial):1.50 in
  • Arm Height (Metric):38.1 mm
  • Body Diameter (Imperial):1-1/4 in
  • Body Diameter (Metric):31.75 mm
  • Handle Height (Imperial):2.75 in
  • Handle Material:Carbon Steel
  • Handle Style:Fixed
  • Hole Size:9/16 in (NaN mm)
  • Hole Size (Imperial):9/16 in
  • Hole Type:Blank
  • Imperial/Metric:Imperial
  • Mount Type:Blank
  • Mounting Type:Blank
  • Overall Length:4 in (101.6 mm)
  • Overall Length (in) (Imperial):4 in
  • Overall Length (mm) (Metric):101.6 mm
  • Radius:90°
Quantity
Price Each
1
$29.36
Standard Pack: 1