PCB Mounting Block, Natural, Nylon

Item Code: PCB-MB-01
PCB Mounting Block is a useful tool for mounting printed circuit boards and small panels at right angles within equipment.

In Stock!

Description
Quantity
Unit Price
Options
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Color
:
Natural
Mounting Hole Diameter
:
2.6 mm (0.102 in)
Thread Size
:
#4 or M3 Self-Tapping Screw
Overall Width
:
16.0 mm (0.63 in)
Overall Depth
:
6.0 mm (0.236 in)
Overall Height
:
13.0 mm (0.512 in)
Operating Temperature Range
:
-40 - 185 °F (-40 - 85 °C)
Material
:
Nylon
Brand
:
Richco
Material Type
:
RMS-01
Standard Pack: 1000

Buy in multiples of: 1000

1000 : $0.1768
essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America