Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
As nossas etiquetas invioláveis fornecem uma maneira fácil de ver se um item ou pacote foi aberto. Os produtos são facilmente aplicados, mas deixam uma mensagem 'VIOLADO' quando são abertos subsequentemente.
As janelas de inspeção permitem que contadores, mostradores e instrumentos sejam vistos de fora da sua caixa. O anel retentor de vedação fornecido impede a entrada de sujidade e humidade na máquina através da aplicação da janela de visualização.
Our Padlock Seals are used to secure goods during transit, and provides evidence of tampering or breach - giving you peace of mind during shipping.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Protetores de borda aumentam a força de empilhamento, estabilizam e dão suporte a produtos durante o transporte, o manuseio e o armazenamento. Os nossos protetores estão disponíveis numa variedade de materiais e estilos para proteção de cintas plásticas e cantos expostos.
Corner Protectors are used to cover sharp or delicate corners against damage during transit and storage. Their capacity to withstand regular wear and tear gives them remarkable durability and reliability. Whilst their design ensures a snug and secure fit that is simple to install and remove by pushing it. Commonly used in industrial, commercial, and residential settings.
These protectors are offered in standard, open, expandable, heavy duty, and three way corner styles.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
A rede de plástico protetora é apresentada num rolo com uma espessura standard ou para uso muito intensivo. Aplicação ou remoção fácil. Não aprisionam ou retêm humidade. Estica-se ou ajusta-se firmemente a praticamente qualquer forma.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Os nossos selos de utilitários e de medição são especialmente projetados para revelar provas de adulteração ou violação numa grande variedade de medidores ou objetos que requerem um selo de arame fino. O fio pode ser passado através de aberturas pequenas ou difíceis e, em seguida, puxado firmemente antes de ser preso no lugar com o corpo.
As fitas de proteção de bordas cobrem os bordos e cantos pontiagudos ou delicados para proteger e aumentar a segurança. O material flexível é fácil de aplicar a formas irregulares.
Um plástico único que é extremamente adequado para o fabrico de produtos de plástico moldáveis a frio, tais como selos de chumbo assintéticos.
As nossas vedações apertadas com tiras farpadas fornecem uma vedação indicativa para revelar evidência de adulteração ou violação, prendendo materiais escorregadios com segurança. Esses produtos apresentam cintas que são ideais para prender materiais escorregadios com segurança. Uma ampla gama de resistências à tração e opções de corte tornam-nas ideais para uma variedade de aplicações.
As nossas vedações ajustáveis com tiras suaves fornecem uma vedação indicativa para revelar provas de adulteração ou violação, numa variedade de aplicações. Esses produtos apresentam tiras que são fáceis de aplicar e apertar no diâmetro desejado. Uma ampla gama de resistências à tração e opções de corte tornam-nas ideais para uma variedade de aplicações.
As nossas vedações de comprimento fixo de metal oferecem uma maneira extraforte de impedir, prevenir e detetar adulteração ou violação. Este produto possui uma cinta achatada que trava com segurança num comprimento predeterminado e requer uma ferramenta de corte para remover.
As nossas vedações de comprimento fixo de plástico fornecem uma maneira fácil e económica de detetar adulteração ou violação. Esses produtos apresentam uma cinta achatada que trava com segurança num comprimento predeterminado.
As nossas vedações estreitas foram especialmente concebidas para revelar provas de adulteração ou violação numa variedade de aplicações que exigem uma vedação muito fina. Oferecemos uma ampla gama de cores e um design que permite uma fácil aplicação com uma só mão.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar