Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Aço inoxidável Componentes mecánicos Parafusos

 (24 Produtos)

Lista Painel

Shoulder Bolts - Hex Head

Em stock Em produção

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Screws - Hex Socket Head

Em stock Em produção

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Screws - Pan Head

Em stock Em produção

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Shoulder Screws - Slot Head

Em stock Em produção

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Anilhas cativas roscadas

Em stock Em produção

Esta gama de Anilhas Cativas tem uma rosca muito fina no seu interior. Isto significa que podem ser aparafusadas, e uma vez atingida a rosca, a anilha não se separa do parafuso cativo.

Como instalar um conjunto de parafuso cativo e anilha:
1) Coloque o parafuso cativo no orifício do painel.
2) Enrosque a anilha no parafuso, para além da parte roscada do parafuso, que retém o parafuso no painel.

As anilhas são feitas em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

  • Material: aço inoxidável
  • AISI 303, 1.4305 e AISI 316, 1.4401
  • Opções de acabamentos: óxido preto, zincado e titânio (graus 2 e 5)

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Falange de retenção de parafuso cativo

Em stock Em produção

O flange de retenção do parafuso cativo é uma alternativa a bater no painel ou a utilizar uma anilha de retenção. O flange do retentor é fixada ao painel por estampagem da cabeça num furo rebaixado.

De seguida, o parafuso cativo é simplesmente enroscado através do flange e retido no painel.

Os flanges são feitos de aço inoxidável, que possui uma boa resistência à corrosão, ou de alumínio, que possui uma boa condutividade térmica.

  • Material: Alumínio
  • Disponível em aço (anodizado, óxido preto ou zincado), aço inoxidável (A4, AISI316) ou latão.

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Obtenha os seus parafusos vedantes com cabeça de queijo

Em stock Em produção

Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.

Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.

Esta linha de parafusos vedantes inclui uma cabeça de queijo com uma chave Phillips. A chave Phillips é o tipo de chave mais recomendado, uma vez que fornece um bom controlo ao instalar. Além disso, estes parafusos incluem um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para um vedante mais seguro. São fabricados em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Obtenha parafusos de máquina escareados de ventilação

Em stock Em produção

Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.

Esta linha de parafusos de ventilação conta com uma cabeça de máquina escareada com uma chave sextavada. As chaves sextavadas são adequadas para a montagem de precisão e quando a área de superfície é limitada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência: 70

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos Cativos - Cabeça de Queijo

Em stock Em produção

Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 1207. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos cativos - Cabeça de botão

Em stock Em produção

Os parafusos cativos são fixadores de uniões seguros que foram concebidos para permanecerem fixados ao componente no qual estão instalados mesmo que sejam totalmente desapertados. Isto fornece conveniência, segurança e facilidade de utilização numa grande variedade de aplicações. São uma escolha popular para aplicações em que os parafusos tenham de ser removidos frequentemente ou em que a segurança seja uma preocupação. Isto porque os parafusos permanecem firmemente no lugar e não se desapertam da montagem. Estes parafusos são normalmente utilizados em eletrónica, maquinaria industrial, armários, painéis e dispositivos médicos.

Esta linha de parafusos cativos inclui uma cabeça de botão e chave Torx. As chaves Torx proporcionam um engate positivo, uma técnica de localização rápida para a transmissão de binário com a necessidade de menos pressão para baixo. São uma excelente opção para painéis com furos não roscados. São utilizadas em cumprimento da Diretiva relativa a máquinas 2006/42/CE - em geral, a norma ISO 14583, que exige que os fixadores se mantenham fixados a resguardos fixos ou aplicações se forem removidos.

Os parafusos são fabricados em aço inoxidável, que é resistente à corrosão e ligeiramente magnéticos.

Note que, uma vez que estes parafusos possuem um diâmetro de haste mais pequeno, não devem ser apertados ao binário sugerido para um parafuso idêntico com o mesmo tamanho de rosca.

  • Material: aço inoxidável
  • AISI 316, 1.4401
  • Resistência à tração: 480 N/mm²
  • Tensão limite de elasticidade: 200 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos cativos - Escareados

Em stock Em produção

Os parafusos cativos são fixadores de uniões seguros que foram concebidos para permanecerem fixados ao componente no qual estão instalados mesmo que sejam totalmente desapertados. Isto fornece conveniência, segurança e facilidade de utilização numa grande variedade de aplicações. São uma escolha popular para aplicações em que os parafusos tenham de ser removidos frequentemente ou em que a segurança seja uma preocupação. Isto porque os parafusos permanecem firmemente no lugar e não se desapertam da montagem. Estes parafusos são normalmente utilizados em eletrónica, maquinaria industrial, armários, painéis e dispositivos médicos.

Esta linha de parafusos cativos conta com uma secção escareada e uma cabeça sextavada. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície. São utilizadas em cumprimento da Diretiva relativa a máquinas 2006/42/CE - em geral, a norma ISO 1207, que exige que os fixadores se mantenham fixados a resguardos fixos ou aplicações se forem removidos.

Os parafusos são fabricados em aço inoxidável, que é resistente à corrosão e ligeiramente magnéticos.

Note que, uma vez que estes parafusos possuem um diâmetro de haste mais pequeno, não devem ser apertados ao binário sugerido para um parafuso idêntico com o mesmo tamanho de rosca.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos cativos - cabeça cilíndrica

Em stock Em produção

Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 4762. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos de aço inoxidável, o que proporciona uma boa resistência à corrosão e maquinabilidade. Pode encontrar um grupo de parafusos com um acabamento escurecido e outros sem. O material é uma escolha popular para aplicações na construção civil e no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável, titânio
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos cativos - cabeça de queijo

Em stock Em produção

Esta gama de parafusos cativos tem uma cabeça de queijo com duas opções: uma com chave Torx e outra com chave Philips. Por um lado, os parafusos com chave Torx proporcionam um encaixe positivo e rápido que transmite o binário com menos pressão descendente. Por outro lado, os parafusos com chave Philips podem suportar um binário elevado, o que os torna uma boa escolha para aplicações que exijam um ajuste apertado e facilitam a remoção do parafuso, mesmo que este tenha sido apertado com força. Ambos oferecem um excelente aspeto de fixação, ideal para a apresentação de produtos acabados.

Estes parafusos são uma solução de encaixe ideal para painéis com furos não roscados. Os tamanhos M8 têm uma Torx reduzida, enquanto os M3, M4, M5 e M6 possuem uma chave Phillips. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 14583. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos cilíndricos de ventilação - Cabeça de tampa

Em stock Em produção

Os parafusos cilíndricos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.

Esta linha de parafusos cilíndricos de ventilação conta com uma cabeça de tampa com uma chave sextavada. O design aberto destes parafusos permite uma circulação do ar controlada, o que os torna ideais para aplicações em que a ventilação adequada é fundamental. A característica cilíndrica destes parafusos fornece uma área de superfície adicional para uma melhor aderência.

Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência: 50

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos com cabeça - cabeça extrabaixa

Em stock Em produção

Esta gama de Parafusos apresenta uma cabeça extrabaixa para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

A cabeça extrabaixa reduz o espaço da altura da cabeça dos parafusos, o que quer dizer que os parafusos não necessitam de escareamento, ao contrário dos parafusos de cabeça plana. Os parafusos com cabeça são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 400 N/mm² (exceto para o M2 - 220 N/mm²)

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos de cabeça cilíndrica - cabeça ultrabaixa

Em stock Em produção

Esta gama de Parafusos de Cabeça Cilíndrica apresenta um cabeça ultrabaixa para chave sextavada interna. As dimensões da altura da cabeça destes parafusos de perfil muito baixo são aproximadamente 1/3 das dos parafusos de cabeça cilíndrica normais. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície.

São feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel. Estes parafusos são adequados para aplicações do setor farmacêutico e outras.

  • Material: aço inoxidável
  • AISI 303, 1, 4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos de orelhas cativos - Cabeça baixa

Em stock Em produção

Esta gama de Parafusos de orelha cativos conta com uma cabeça baixa. São a solução de fixação ideal para painéis com furos não roscados. São utilizados para cumprir a Diretiva 2006/42/CE relativas às máquinas.

São normalmente utilizados com Anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico, que oferece boa resistência à corrosão e boa maquinabilidade, sendo que pode encontrar uns com um acabamento escurecido e outros sem. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos de orelhas cativos - Cabeça baixa com ranhura

Em stock Em produção

Esta gama de parafusos de orelhas cativos conta com uma cabeça baixa e ranhura. As cabeças com ranhura aceitam aparafusadoras de lâmina standard e requerem menos pressão para aparafusar peças do que as aberturas recolhidas. Deve ser utilizada uma lâmina de tamanho adequado para minimizar o deslize.

Estes parafusos são uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE. São normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico, que oferece boa resistência à corrosão e boa maquinabilidade, sendo que pode encontrar uns com um acabamento escurecido e outros sem. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos de orelhas cativos - Cabeça longa

Em stock Em produção

Esta gama de Parafusos de orelha cativos conta com uma cabeça longa. São a solução de fixação ideal para painéis com furos não roscados. São utilizados para cumprir a Diretiva relativas às máquinas 2006/42/CE.

São normalmente utilizados com Anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico, que oferece boa resistência à corrosão e boa maquinabilidade, sendo que pode encontrar uns com um acabamento escurecido e outros sem. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos de ventilação - Cabeça de botão de caixa

Em stock Em produção

Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.

Esta linha de parafusos de ventilação conta com uma cabeça de botão de caixa com uma chave sextavada. As chaves sextavadas são adequadas para a montagem de precisão e quando a área de superfície é limitada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência: 50

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos de ventilação - Cabeça sextavada

Em stock Em produção

Os parafusos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.

Esta linha de parafusos de ventilação conta com uma cabeça sextavada. Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência: 70

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos vedantes com cabeça de botão

Em stock Em produção

Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.

Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.
Esta linha de parafusos vedantes contam com uma cabeça de botão com uma chave sextavada e um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para completar a vedação. São fabricados em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.

  • Material: aço inoxidável
  • AISI 303, 1.4305 ou AISI 316, 1.440
  • Resistência à tração: 550 N/mm² ou 480N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos vedantes com cabeça de tampa

Em stock Em produção

Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.

Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.

Esta linha de parafusos vedantes contam com uma cabeça de tampa com uma chave sextavada e um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para completar a vedação. São fabricadas em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.

  • Material: aço inoxidável
  • AISI 303, 1.4305 ou AISI 316, 1.440
  • Resistência à tração: 550 N/mm² ou 480N/mm²

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Parafusos ventilados - cabeça cilíndrica

Em stock Em produção

Esta gama de Parafusos Ventilados apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

O núcleo oco dos parafusos atua como sistema de ventilação. A gama cumpre a norma DIN 912 (com ventilação central). São feitos de aço inoxidável austenítico limpo por ultrassons que proporciona uma muito boa resistência à corrosão, boa resistência e maquinabilidade. O material é muito utilizado na construção civil e em aplicações para o setor automóvel.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência 70

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)