Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Alumínio Grampos e agarradores Uniforce Clamps

 (3 Produtos)

Lista Painel

Uniforce Clamps

Em stock Em produção

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Uniforce Clamps - Long Length

Em stock Em produção

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)

Uniforce Clamps - Machinable

Em stock Em produção

These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.

It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.

  • It clamps two components with the same clamping action as a single clamp.
  • It can withstand huge weights and extreme pressure while remaining functioning.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} variantes (Filtros aplicados) {0} variantes (Nenhum filtro aplicado)