P100080 Weld Cups Photo1

Weld Cups

Low Profile Weld Cups add strength and protection to fit standard metal base glides. The smooth material protects floors and reduces noise levels while fully encapsulating and protecting the metal base.

 
 
[1]
 
 
ProductOptionsPriceOrder
WCG1000A
SKU: WCG1000A
Weld Cup: 1.415 in (35.9 mm) Compatible Inside Diameter, .094 in (2.4 mm) Hole, Natural
ECID: 1092341
Quantity
Price Each
1
$0.81
225
$0.58
450
$0.41
900
$0.29
1800
$0.23
In Stock
WCG1100A
SKU: WCG1100A
Weld Cup: .094 in (2.4 mm) Compatible Inside Diameter, 1.250 in (31.8 mm) Hole, Natural
ECID: 1092342
Quantity
Price Each
1
$0.82
313
$0.59
625
$0.41
1250
$0.29
2500
$0.23
In Stock
WCG1200A
SKU: WCG1200A
Weld Cup: 1.420 in (36.1 mm) Compatible Inside Diameter, .093 in (2.4 mm) Hole, Natural
ECID: 1092343
Quantity
Price Each
1
$0.40
225
$0.29
450
$0.20
900
$0.14
1800
$0.12
In Stock
WCG1300B
SKU: WCG1300B
Weld Cup: 1.250 in (31.8 mm) Compatible Inside Diameter, .094 in (2.4 mm) Hole, Natural
ECID: 1092344
Quantity
Price Each
1
$0.24
350
$0.17
700
$0.12
1400
$0.08
2800
$0.07
In Stock
 
 
[1]