Hose Wear Protectors Photo1

Hose Wear Protectors

Hose Wear Protectors guard points of contact from wear and abrasion. The PVC material is durable with a high wear factor and molded grooves to prevent the slipping of cable tie fasteners. These point of contact protectors are easily applied to hydraulic hoses, fuel lines, and similar applications.

 
 
[1] 2
 
 NEXT > 
ProductOptionsPriceOrder
THP10A
SKU: THP10A
Hose Wear Protector: 10.000 in (254 mm) Overall Length, .156 in (4 mm) Wall Thickness, Orange
ECID: 1075461
Quantity
Price Each
1
$4.77
10
$3.18
In Stock
THP10B
SKU: THP10B
Hose Wear Protector: 10.000 in (254 mm) Overall Length, .156 in (4 mm) Wall Thickness, Black
ECID: 1075462
Quantity
Price Each
1
$4.77
10
$3.18
In Stock
THP10C
SKU: THP10C
Hose Wear Protector: 10.000 in (254 mm) Overall Length, .156 in (4 mm) Wall Thickness, Yellow
ECID: 1075463
Quantity
Price Each
1
$4.77
10
$3.18
In Stock
THP12A
SKU: THP12A
Hose Wear Protector: 12.000 in (304.8 mm) Overall Length, .156 in (4 mm) Wall Thickness, Orange
ECID: 1075464
Quantity
Price Each
1
$5.60
10
$3.73
In Stock
THP12B
SKU: THP12B
Hose Wear Protector: 12.000 in (304.8 mm) Overall Length, .156 in (4 mm) Wall Thickness, Black
ECID: 1075465
Quantity
Price Each
1
$5.60
10
$3.73
In Stock
THP12C
SKU: THP12C
Hose Wear Protector: 12.000 in (304.8 mm) Overall Length, .156 in (4 mm) Wall Thickness, Yellow
ECID: 1075466
Quantity
Price Each
1
$5.60
10
$3.73
In Stock
THP4A
SKU: THP4A
Hose Wear Protector: 4.000 in (101.6 mm) Overall Length, .156 in (4 mm) Wall Thickness, Orange
ECID: 1075467
Quantity
Price Each
1
$2.11
50
$1.41
In Stock
THP4B
SKU: THP4B
Hose Wear Protector: 4.000 in (101.6 mm) Overall Length, .156 in (4 mm) Wall Thickness, Black
ECID: 1075468
Quantity
Price Each
1
$2.11
50
$1.41
In Stock
THP4C
SKU: THP4C
Hose Wear Protector: 4.000 in (101.6 mm) Overall Length, .156 in (4 mm) Wall Thickness, Yellow
ECID: 1075469
Quantity
Price Each
1
$2.11
50
$1.41
In Stock
THP6A
SKU: THP6A
Hose Wear Protector: 6.000 in (152.4 mm) Overall Length, .156 in (4 mm) Wall Thickness, Orange
ECID: 1075470
Quantity
Price Each
1
$3.29
50
$2.19
In Stock
 
 
[1] 2
 
 NEXT >