Sucker Rod Plugs Photo1

Sucker Rod Plugs

Polyethylene Sucker Rod Plugs are designed to protect sucker rod connection points during shipment, storage, and processing until ready for use in the field. The black polyethylene plug easily pushes into the coupling end and has an innovative pull tab for easy and efficient removal.

 
 
[1]
 
 
ProductOptionsPriceOrder
SRPP1-1/8A
Sucker Rod Plug to Plug 1.125 in Sucker Rod Coupling
ECID: 1051847
Quantity
Price Each
1
$0.56
50
$0.36
100
$0.20
200
$0.16
In Stock
SRPP1A
SKU: SRPP1A
Max Field Length: 128 / Current Field Length: 130
ECID: 1051848
Quantity
Price Each
1
$0.53
62
$0.34
125
$0.19
250
$0.15
In Stock
SRPP3/4A
SKU: SRPP3/4A
Max Field Length: 128 / Current Field Length: 129
ECID: 1051849
Quantity
Price Each
1
$0.44
125
$0.28
250
$0.16
500
$0.13
In Stock
SRPP5/8A
SKU: SRPP5/8A
Sucker Rod Plug: .625 in (15.9 mm) Compatible Coupling Size, .982 in (24.9 mm) Inside Diameter, 1.187 in (30.1 mm) Head Diameter
ECID: 1051850
Quantity
Price Each
1
$0.40
175
$0.26
350
$0.14
700
$0.11
In Stock
SRPP7/8A
SKU: SRPP7/8A
Max Field Length: 128 / Current Field Length: 129
ECID: 1051851
Quantity
Price Each
1
$0.48
100
$0.31
200
$0.17
400
$0.14
In Stock
 
 
[1]