P050705 Sheet Metal Plugs Photo1

Sheet Metal Plugs

 
 
[1] 2 3 4
 
 NEXT > 
ProductOptionsPriceOrder
S1-1/2A
Black LDPE Sheet Metal Plug has a 1.875 in (47.6 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S1-1/2A
ECID: 1053337
Quantity
Price Each
1
$0.65
250
$0.32
500
$0.13
2000
$0.06
In Stock
S1-1/8A
Black LDPE Sheet Metal Plug has a 1.500 in (38.1 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S1-1/8A
ECID: 1053338
Quantity
Price Each
1
$1.00
250
$0.50
500
$0.20
2500
$0.09
3000
$0.09
In Stock
S1-3/32A
Black LDPE Sheet Metal Plug has a 1.375 in (34.9 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S1-3/32A
ECID: 1053340
Quantity
Price Each
1
$0.65
400
$0.32
800
$0.13
4000
$0.06
In Stock
S1-3/4A
Black LDPE Sheet Metal Plug has a 2.130 in (54.1 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S1-3/4A
ECID: 1053341
Quantity
Price Each
1
$0.69
100
$0.35
200
$0.14
1000
$0.06
1500
$0.06
In Stock
S1-5/16A
Black LDPE Sheet Metal Plug has a 1.688 in (42.9 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S1-5/16A
ECID: 1053343
Quantity
Price Each
2500
$0.10
In Stock
S1/2A
Black LDPE Sheet Metal Plug has a .875 in (22.2 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 1.9 mm.
SKU: S1/2A
ECID: 1053334
Quantity
Price Each
6000
$0.02
In Stock
S1/4A
Black LDPE Sheet Metal Plug has a .500 in (12.7 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S1/4A
ECID: 1053335
Quantity
Price Each
1
$0.35
500
$0.18
1000
$0.07
5000
$0.03
In Stock
S11/16A
Black LDPE Sheet Metal Plug has a 1.000 in (25.4 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S11/16A
ECID: 1053336
Quantity
Price Each
1
$0.83
500
$0.41
1000
$0.17
5000
$0.07
In Stock
S13/16A
Black LDPE Sheet Metal Plug has a 1.125 in (28.6 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S13/16A
ECID: 1053339
Quantity
Price Each
1
$0.51
500
$0.26
1000
$0.10
5000
$0.05
In Stock
S15/16A
Black LDPE Sheet Metal Plug has a 1.251 in (31.8 mm) diameter to plug entry holes in panels or sheet metal with a maximum thickness of 2.8 mm.
SKU: S15/16A
ECID: 1053342
Quantity
Price Each
1
$0.67
500
$0.33
1000
$0.13
5000
$0.06
In Stock
 
 
[1] 2 3 4
 
 NEXT >