P050850 Tube End Plugs Photo4

Tube End Plugs

Tube End Plugs prevent dirt and contaminants from entering tube ends during shipment and storage. Made of LDPE these plugs are economical and resistant to chemicals with a flange lip for secure protection and easy removal.

 
 
[1] 2 3
 
 NEXT > 
ProductOptionsPriceOrder
C1/2A
SKU: C1/2A
Tube End Plug: .500 in (12.7 mm) Compatible Tube Diameter, Type L&M Copper/Aluminum Tubing Plugs, With Finger Grips
ECID: 1050835
Quantity
Price Each
1
$0.99
425
$0.50
850
$0.20
4250
$0.09
In Stock
C1/4A
SKU: C1/4A
Tube End Plug: .250 in (6.4 mm) Compatible Tube Diameter, Type L&M Copper/Aluminum Tubing Plugs, With Finger Grips
ECID: 1050836
Quantity
Price Each
1
$0.69
500
$0.35
1000
$0.14
5000
$0.06
In Stock
C3/4A
SKU: C3/4A
Tube End Plug: .750 in (19.1 mm) Compatible Tube Diameter, Type L&M Copper/Aluminum Tubing Plugs, With Finger Grips
ECID: 1050837
Quantity
Price Each
1
$1.37
400
$0.68
800
$0.27
4000
$0.12
In Stock
C3/8A
SKU: C3/8A
Tube End Plug: .375 in (9.5 mm) Compatible Tube Diameter, Type L&M Copper/Aluminum Tubing Plugs, With Finger Grips
ECID: 1050838
Quantity
Price Each
1
$1.37
500
$0.68
1000
$0.27
5000
$0.12
In Stock
C5/8A
SKU: C5/8A
Tube End Plug: .625 in (15.9 mm) Compatible Tube Diameter, Type L&M Copper/Aluminum Tubing Plugs, With Finger Grips
ECID: 1050839
Quantity
Price Each
1
$0.78
750
$0.39
1500
$0.16
7500
$0.07
In Stock
SP1-1/2B
SKU: SP1-1/2B
Tube End Plug: 1.500 in (38.1 mm) Compatible Tube Diameter, Packaging Tube Plugs, With Finger Grip
ECID: 1050841
Quantity
Price Each
1
$1.32
350
$0.66
700
$0.26
3500
$0.12
In Stock
SP10A
SKU: SP10A
Tube End Plug: 10.000 in (254 mm) Compatible Tube Diameter, Packaging Tube Plugs, With Finger Grip
ECID: 1050840
Quantity
Price Each
1
$3.34
10
$2.13
50
$1.44
In Stock
SP12A
SKU: SP12A
Tube End Plug: 12.000 in (304.8 mm) Compatible Tube Diameter, Packaging Tube Plugs, With Finger Grip
ECID: 1050842
Quantity
Price Each
1
$4.56
10
$2.03
In Stock
SP2-1/2C
SKU: SP2-1/2C
Tube End Plug: 2.500 in (63.5 mm) Compatible Tube Diameter, Packaging Tube Plugs, With Finger Grip
ECID: 1050843
Quantity
Price Each
1
$1.59
150
$0.80
300
$0.32
1500
$0.14
In Stock
SP2D
SKU: SP2D
Tube End Plug: 2.000 in (50.8 mm) Compatible Tube Diameter, Packaging Tube Plugs, With Finger Grip
ECID: 1050844
Quantity
Price Each
1
$1.33
210
$0.67
420
$0.27
2100
$0.12
In Stock
 
 
[1] 2 3
 
 NEXT >