Overfill Prevention Device (OPD) Cylinder Valve Caps
Overfill Prevention Device OPD Cylinder Valve Caps Photo1

Overfill Prevention Device (OPD) Cylinder Valve Caps

Overfill Prevention Device Cylinder Valve Caps protect valve threads during transit and storage. Four patented designs have excellent chemical resistance and tensile strength for protecting propane cylinder components. Standard dust caps, caps with retaining straps and caps with a tear feature are available.

Refine By
Color
Compatible Thread Standard
Full Material
Material
 
 
[1]
 
 
ProductOptionsPriceOrder
K762E
SKU: K762E
Overfill Prevention Device (OPD) Cylinder Valve Cap - Gas Compatibility:Propane; Compatible Thread Standard:None
ECID: 1112183
Quantity
Price Each
1
$0.54
500
$0.27
1000
$0.11
5000
$0.05
In Stock
PPC1A
SKU: PPC1A
Overfill Prevention Device (OPD) Cylinder Valve Cap - Gas Compatibility:Propane; Compatible Thread Standard:ACME
ECID: 1056781
Quantity
Price Each
1
$2.19
55
$1.10
110
$0.44
550
$0.20
In Stock
PPC2A
SKU: PPC2A
Overfill Prevention Device (OPD) Cylinder Valve Cap - Gas Compatibility:Propane; Compatible Thread Standard:ACME
ECID: 1056782
Quantity
Price Each
1
$1.66
45
$0.83
90
$0.33
450
$0.15
In Stock
PPC3B
SKU: PPC3B
Overfill Prevention Device (OPD) Cylinder Valve Cap - Gas Compatibility:Propane; Compatible Thread Standard:ACME
ECID: 1056783
Quantity
Price Each
1
$1.36
90
$0.68
180
$0.27
900
$0.12
In Stock
 
 
[1]