P050715 Vent Plug Photo1

Vent Plugs

Refine By
Compatible Hole Diameter (Imperial)
Compatible Hole Diameter (Metric)
Overall Diameter (Imperial)
Overall Diameter (Metric)
Overall Height (Imperial)
Overall Height (Metric)
 
 
[1]
 
 
ProductOptionsPriceOrder
PLV001A
Black Nylon Vent Plug securely locks into .750 in (19.1 mm) holes on .016 in (0.4 mm)-.125 in (3.2 mm)thick sheet metal. The surface vent holes allow heat and emissions to escape.
SKU: PLV001A
ECID: 1050702
Quantity
Price Each
1
$1.11
25
$0.54
250
$0.27
500
$0.17
1000
$0.10
In Stock
PLV002A
Black Nylon Vent Plug securely locks into .750 in (19.1 mm) holes on .016 in (0.4 mm)-.125 in (3.2 mm)thick sheet metal. The surface vent holes allow heat and emissions to escape.
SKU: PLV002A
ECID: 1050703
Quantity
Price Each
1
$1.30
25
$0.64
250
$0.32
500
$0.20
1000
$0.12
In Stock
PLV003A
Black Nylon Vent Plug securely locks into 1.000 in (25.4 mm) holes on .016 in (0.4 mm)-.125 in (3.2 mm)thick sheet metal. The surface vent holes allow heat and emissions to escape.
SKU: PLV003A
ECID: 1050704
Quantity
Price Each
1
$1.50
25
$0.73
125
$0.37
250
$0.23
500
$0.13
In Stock
 
 
[1]