P050740 NPT Thread Plugs Photo1

NPT Thread Plugs

LDPE NPT Thread Plugs are specifically designed to be used when plugging NPT tapered threaded fittings. The tapered design allows each part to plug multiple inner diameters to guard against damage from dirt, oil, and moisture.

 
 
[1] 2
 
 NEXT > 
ProductOptionsPriceOrder
EN1/2A
SKU: EN1/2A
NPT Thread Plug: 1/2 Compatible Thread Size, NPT Compatible Thread Standard, .690 in (17.5 mm)-.785 in (19.9 mm) Taper
ECID: 1008324
Quantity
Price Each
1
$0.74
400
$0.37
800
$0.13
4000
$0.07
In Stock
EN1/4A
SKU: EN1/4A
NPT Thread Plug: 1/4 Compatible Thread Size, NPT Compatible Thread Standard, .420 in (10.7 mm)-.485 in (12.3 mm) Taper
ECID: 1008325
Quantity
Price Each
1
$1.27
500
$0.63
1000
$0.23
5000
$0.11
In Stock
EN1A
SKU: EN1A
NPT Thread Plug: 1 Compatible Thread Size, NPT Compatible Thread Standard, 1.090 in (27.7 mm)-1.200 in (30.5 mm) Taper
ECID: 1008326
Quantity
Price Each
1
$2.02
150
$1.01
300
$0.36
1500
$0.18
In Stock
EN3/4A
SKU: EN3/4A
NPT Thread Plug: 3/4 Compatible Thread Size, NPT Compatible Thread Standard, .870 in (22.1 mm)-.975 in (24.8 mm) Taper
ECID: 1008327
Quantity
Price Each
1
$0.86
250
$0.43
500
$0.15
2500
$0.08
In Stock
EN3/8A
SKU: EN3/8A
NPT Thread Plug: 3/8 Compatible Thread Size, NPT Compatible Thread Standard, .550 in (14 mm)-.640 in (16.3 mm) Taper
ECID: 1008328
Quantity
Price Each
1
$0.66
650
$0.33
1300
$0.12
6500
$0.06
In Stock
NPT1-1/4A
SKU: NPT1-1/4A
NPT Thread Plug: 1-1/4 Compatible Thread Size, NPT Compatible Thread Standard, 1.510 in (38.4 mm)-1.560 in (39.6 mm) Taper
ECID: 1040136
Quantity
Price Each
1
$1.40
200
$0.70
400
$0.28
2000
$0.12
In Stock
NPT2-1/2A
SKU: NPT2-1/2A
NPT Thread Plug: 2-1/2 Compatible Thread Size, NPT Compatible Thread Standard, 2.680 in (68.1 mm)-2.725 in (69.2 mm) Taper
ECID: 1040137
Quantity
Price Each
1
$3.99
60
$2.00
120
$0.80
600
$0.35
In Stock
NPT2A
SKU: NPT2A
NPT Thread Plug: 2 Compatible Thread Size, NPT Compatible Thread Standard, 2.225 in (56.5 mm)-2.275 in (57.8 mm) Taper
ECID: 1040138
Quantity
Price Each
1
$3.54
250
$1.77
500
$0.71
2500
$0.31
In Stock
NPT3-1/2A
SKU: NPT3-1/2A
NPT Thread Plug: 3-1/2 Compatible Thread Size, NPT Compatible Thread Standard, 3.775 in (95.9 mm)-3.785 in (96.1 mm) Taper
ECID: 1040139
Quantity
Price Each
1
$9.80
55
$4.90
110
$1.96
550
$0.87
In Stock
NPT3/4A
SKU: NPT3/4A
NPT Thread Plug: 3/4 Compatible Thread Size, NPT Compatible Thread Standard, .922 in (23.4 mm)-.955 in (24.3 mm) Taper
ECID: 1040140
Quantity
Price Each
1
$0.87
550
$0.43
1100
$0.17
5500
$0.08
In Stock
 
 
[1] 2
 
 NEXT >