P100238 Rigid Plate Casters Photo1

Rigid Plate Casters

Rigid Plate Casters are available in single wheel or double wheel styles for smooth straight-line movement. These casters have flat mounting plates with bolt holes configured for easy attachment to a wide variety of applications.

Refine By
Brand
Caster Housing Material
Color
More...
Compatible Series Number
Finish
Full Material
Hole Spacing Length
More...
Hole Spacing Width
More...
Imperial/Metric
Load Capacity
More...
Material
More...
Mounting Hole Dimensions
More...
Mounting Hole Length
More...
Mounting Hole Spacing
More...
Mounting Hole Width
More...
Plate Length
More...
Plate Width
More...
Special Items
Stem Type
Style
Wheel Bearing Type
More...
Wheel Diameter
More...
Wheel Material
More...
Wheel Width
More...
 
 
[1] 2 3 4 5 6 7 8 9 10
 >>
 NEXT > 
ProductOptionsPriceOrder
AES-2311
SKU: AES-2311
Rigid Plate Caster: Roller Bearing, 125 lbs (56.7 kg) Load Capacity, 3.000 in (76.2 mm) Wheel Diameter
ECID: 1105067
Quantity
Price Each
1
$7.65
Non-Maintained 1 days
CASBRR010A
Rigid Plate Caster: Roller Bearing, 132 lbs (59.9 kg) Load Capacity, 4.000 in (101.6 mm) Wheel Diameter
ECID: 1110988
Quantity
Price Each
1
$1.79
In Stock
CASBRR015A
Rigid Plate Caster: Roller Bearing, 220 lbs (99.8 kg) Load Capacity, 5.000 in (127 mm) Wheel Diameter
ECID: 1110989
Quantity
Price Each
1
$2.35
In Stock
CASBRR05A
SKU: CASBRR05A
Rigid Plate Caster: Roller Bearing, 88 lbs (39.9 kg) Load Capacity, 3.000 in (76.2 mm) Wheel Diameter
ECID: 1110987
Quantity
Price Each
1
$1.08
In Stock
CASERR05A
SKU: CASERR05A
Rigid Plate Caster: Roller Bearing, 88 lbs (39.9 kg) Load Capacity, 3.000 in (76.2 mm) Wheel Diameter
ECID: 1110990
Quantity
Price Each
In Stock
[Order Multiples: 4]
CASERR15A
SKU: CASERR15A
Rigid Plate Caster: Roller Bearing, 220 lbs (99.8 kg) Load Capacity, 5.000 in (127 mm) Wheel Diameter
ECID: 1110992
 SOLD OUT! 
Special Order 1 days
CASNYR05A
SKU: CASNYR05A
Rigid Plate Caster: Plain Bearing, 176 lbs (79.8 kg) Load Capacity, 3.000 in (76.2 mm) Wheel Diameter
ECID: 1112001
Quantity
Price Each
1
$1.87
In Stock
CASNYR25A
SKU: CASNYR25A
Rigid Plate Caster: Precision Double Ball Bearing, 661 lbs (299.8 kg) Load Capacity, 4.000 in (101.6 mm) Wheel Diameter
ECID: 1112003
Quantity
Price Each
1
$9.22
In Stock
CASNYR30A
SKU: CASNYR30A
Rigid Plate Caster: Precision Double Ball Bearing, 881 lbs (399.6 kg) Load Capacity, 5.000 in (127 mm) Wheel Diameter
ECID: 1112004
Quantity
Price Each
1
$11.13
In Stock
CASPPR05A
SKU: CASPPR05A
Rigid Plate Caster: Plain Bearing, 165 lbs (74.8 kg) Load Capacity, 2.000 in (50.8 mm) Wheel Diameter
ECID: 1110993
 SOLD OUT! 
Special Order 1 days
 
 
[1] 2 3 4 5 6 7 8 9 10
 >>
 NEXT >