Angle Iron Caps Photo1

Angle Iron Caps

Angle Iron Caps protect floors by capping angle iron steel that is commonly used to for industrial-strength tables, shelves, and framework. These caps will not rust and eliminate the cost of welding steel closures.

 
 
[1]
 
 
ProductOptionsPriceOrder
AIC1000A
SKU: AIC1000A
Angle Iron Cap: 1.000 in (25.4 mm) Compatible Leg Length, .125 in Compatible Tube Gauge, Push Fit
ECID: 1036102
Quantity
Price Each
1
$2.72
220
$1.36
440
$0.54
2200
$0.24
In Stock
AIC1125A
SKU: AIC1125A
Angle Iron Cap: 1.250 in (31.8 mm) Compatible Leg Length, .125 in Compatible Tube Gauge, Push Fit
ECID: 1036101
Quantity
Price Each
1
$2.77
140
$1.39
280
$0.55
1400
$0.25
In Stock
AIC1128A
SKU: AIC1128A
Angle Iron Cap: 1.500 in (38.1 mm) Compatible Leg Length, .125 in Compatible Tube Gauge, Push Fit
ECID: 1036103
Quantity
Price Each
1
$5.41
100
$2.71
200
$1.08
1000
$0.48
In Stock
AIC2000A
SKU: AIC2000A
Angle Iron Cap: 1.290 in (32.8 mm) Compatible Leg Length, .125 in Compatible Tube Gauge, Push Fit
ECID: 1036104
Quantity
Price Each
1
$9.78
60
$4.89
120
$1.96
600
$0.87
In Stock
 
 
[1]