Air Conditioning Chargeport Sealing Caps
P050240 Air Conditioning Chargeport Sealing Caps Photo1

Air Conditioning Chargeport Sealing Caps

Air Conditioning Chargeport Sealing Caps cover thread sizes and styles for both the high pressure and low pressure side of the automotive air conditioning system. The durable caps are made of heat stabilized 6/6 glass filled nylon with a neoprene, nitrile or HNBR seal.

 
 
[1] 2 3
 
 NEXT > 
ProductOptionsPriceOrder
ACC1005C
SKU: ACC1005C
Air Conditioning Chargeport Sealing Cap: 1/2 -16 ACME Compatible Thread, Threaded Cap, Round Head Style
ECID: 1036085
CALL
Special Order 0 days
ACC1010C
SKU: ACC1010C
Air Conditioning Chargeport Sealing Cap: M10 x .75 – 03 Compatible Thread, High-Side Cap, Round with Knurl Head Style
ECID: 1036076
CALL
Special Order 0 days
ACC1010D
SKU: ACC1010D
Air Conditioning Chargeport Sealing Cap: M10 x .75 – 03 Compatible Thread, High-Side Cap, Round with Knurl Head Style
ECID: 1036086
CALL
Special Order 0 days
ACC1015C
SKU: ACC1015C
Air Conditioning Chargeport Sealing Cap: 7/16 - 20 UNF-2B Compatible Thread, Threaded Cap, Round Head Style
ECID: 1036077
CALL
Special Order 0 days
ACC1015D
SKU: ACC1015D
Air Conditioning Chargeport Sealing Cap: 7/16 - 20 UNF-2B Compatible Thread, Threaded Cap, Round Head Style
ECID: 1036087
CALL
Special Order 0 days
ACC1015F
SKU: ACC1015F
Air Conditioning Chargeport Sealing Cap: 7/16 - 20 UNF-2B Compatible Thread, Threaded Valve Cap, Round Head Style
ECID: 1036088
CALL
Special Order 0 days
ACC1020C
SKU: ACC1020C
Air Conditioning Chargeport Sealing Cap: M8 x 1 – 01 Compatible Thread, High-Side Cap, Round with Knurl Head Style
ECID: 1036078
CALL
Special Order 0 days
ACC1020D
SKU: ACC1020D
Air Conditioning Chargeport Sealing Cap: M8 x 1.00 – 01 Compatible Thread, High-Side Cap, Round with Knurl Head Style
ECID: 1036089
CALL
Special Order 0 days
ACC1025C
SKU: ACC1025C
Air Conditioning Chargeport Sealing Cap: M8 x 1.00 – 02 Compatible Thread, Low-Side Cap, Round Head Style
ECID: 1036090
CALL
Special Order 0 days
ACC1025D
SKU: ACC1025D
Air Conditioning Chargeport Sealing Cap: M8 x 1.00 – 02 Compatible Thread, Low-Side Cap, Round Head Style
ECID: 1036091
CALL
Special Order 0 days
 
 
[1] 2 3
 
 NEXT >