VPH 1090 Photo1

Metal Pull Handles - Female Right Angle

Refine By
Overall Length (mm) (Metric)
235.74 mm (Remove)
Color
Finish
Handle Material
Thread Size
 
 
[1]
 
 
ProductOptionsPriceOrder
VPH-1130
Brass Female Right Angle Oval Bar Pull Handle is rear mounted with 9.000 in (228.6 mm) between #10-32 mounting holes.
SKU: VPH-1130
ECID: 1089269
Quantity
Price Each
1
$17.63
In Stock
VPH-3085
Aluminum Female Right Angle Oval Bar Pull Handle is rear mounted with 9.000 in (228.6 mm) between #10-24 mounting holes.
SKU: VPH-3085
ECID: 1089378
Quantity
Price Each
1
$12.28
In Stock
 
 
[1]