P060795 Pneumatic Swing Clamps Block Style Photo3

Pneumatic Swing Clamps - Block Style

Refine By
Mounting Hole Spacing Along Length (Metric)
34.0 mm (Remove)
Direction of Swing
 
 
[1]
 
 
ProductOptionsPriceOrder
TC-9530L
Left Hand Swing Pneumatic Clamp has a 1/8 in port thread and exerts 61 lbs of Force at 80psi for use in high product applications.
SKU: TC-9530L
ECID: 1103046
Quantity
Price Each
1
$353.49
In Stock
TC-9530R
Right Hand Swing Pneumatic Clamp has a 1/8 in port thread and exerts 61 lbs of Force at 80psi for use in high product applications.
SKU: TC-9530R
ECID: 1103047
Quantity
Price Each
1
$353.49
In Stock
 
 
[1]