P110425 Standard Cable Ties  Locking Nylon Photo1

Round Grippers - Tapped Blind Hole

Refine By
Tooth Material
Nylon (Remove)
Maximum Cable Bundle Diameter (Imperial)
Maximum Cable Bundle Diameter (Metric)
Minimum Loop Tensile Strength (Imperial)
Minimum Loop Tensile Strength (Metric)
Overall Length (in) (Imperial)
Overall Length (mm) (Metric)
Overall Width (Imperial)
Overall Width (Metric)
Thickness (Metric)
 
 
[1]
 
 
ProductOptionsPriceOrder
RG-206
This cable tie is a locking one piece design made of Natural Nylon 6/6. It has a tensile strength of 1.8 lbs, is 160.0 mm long, 2.5 mm wide and has a 40.0 mm maximum bundle diameter.
SKU: RG-206
ECID: 1140309
Quantity
Price Each
1
$8.88
In Stock
RG-208
This cable tie is a locking one piece design made of Natural Nylon 6/6. It has a tensile strength of 2.92 lbs, is 370.0 mm long, 2.6 mm wide and has a 103.0 mm maximum bundle diameter.
SKU: RG-208
ECID: 1140310
Quantity
Price Each
1
$9.27
In Stock
RG-210
This cable tie is a locking one piece design made of Natural Nylon 6/6. It has a tensile strength of 2.92 lbs, is 290.0 mm long, 3.6 mm wide and has a 80.0 mm maximum bundle diameter.
SKU: RG-210
ECID: 1140311
Quantity
Price Each
1
$9.27
In Stock
RG-218
This cable tie is a locking one piece design made of Natural Nylon 6/6. It has a tensile strength of 5.04 lbs, is 390.0 mm long, 4.8 mm wide and has a 106.0 mm maximum bundle diameter.
SKU: RG-218
ECID: 1140312
Quantity
Price Each
1
$11.64
In Stock
RG-234
This cable tie is a locking one piece design made of Natural Nylon 6/6. It has a tensile strength of 24.73 lbs, is 780.0 mm long, NaN mm wide and has a 233.0 mm maximum bundle diameter.
SKU: RG-234
ECID: 1140316
Quantity
Price Each
1
$10.71
In Stock
 
 
[1]