P130065 Ball Knobs   Round Photo1

Ball Knobs - Round

Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.

Refine By
Knob Style
Ball (Remove)
Color
Hole Depth
Imperial/Metric
Knob Diameter
Knob Material
Thread Material
Thread Size
 
 
[1]
 
 
ProductOptionsPriceOrder
KPB-1215
SKU: KPB-1215
Ball Ball Knob: 32 mm (1.26 in) Diameter, M8 x 1.25 Threads, Threaded Insert
ECID: 1105839
Quantity
Price Each
1
$1.18
Special Order 1 days
R-14
SKU: R-14
Ball Ball Knob: 1-3/8 in (34.9 mm) Diameter, 5/16-24 Threads, Threaded Insert
ECID: 1105846
CALL
Special Order 0 days
R-30
SKU: R-30
Ball Ball Knob: 1-5/8 in (41.3 mm) Diameter, 5/16-24 Threads, Threaded Insert
ECID: 1105847
CALL
Special Order 0 days
RK-230
SKU: RK-230
Ball Ball Knob: 1-3/8 in (34.9 mm) Diameter, 3/8-16 Threads, Threaded Insert
ECID: 1105843
Quantity
Price Each
1
$2.16
Out of Stock
 
 
[1]