P110130 Wire Saddle Mini Snap In Photo3

Wire Saddle - Mini, Snap In

Refine By
Compatible Panel Thickness Range (Metric)
1.2 mm (Remove)
Material Flammability Standard
Material Type
Operating Temperature Range (Imperial)
Operating Temperature Range (Metric)
 
 
[1]
 
 
ProductOptionsPriceOrder
MWSET2-1-01
This miniature wire saddle snap locks into a 3.0 mm diameter hole in a 1.2 mm thick panel. The inside dimensions are 3.3 mm x 6.7 mm. It is made is UL94 V-2 rated Nylon 6/6. UL E71558
ECID: 1147595
Quantity
Price Each
1000
$0.18
In Stock
MWSET2-1-19
This miniature wire saddle snap locks into a 3.0 mm diameter hole in a 1.2 mm thick panel. The inside dimensions are 3.3 mm x 6.7 mm. It is made is UL94 V-0 rated Nylon 6/6. UL E71558
ECID: 1147596
Quantity
Price Each
1000
$0.23
In Stock
 
 
[1]