EB 1 Photo1

Eye Bolt - Swing Eye Bolt, Partially Threaded

Refine By
Head Thickness (Metric)
16.0 mm (Remove)
Length to Hole Center (Imperial)
Length to Hole Center (Metric)
Thread Length (Imperial)
Thread Length (Metric)
 
 
[1]
 
 
ProductOptionsPriceOrder
MEB-100
This partially threaded swing eyebolt is made of Alloy Steel. The thread size is M16 and it is 5.12 in long.
SKU: MEB-100
ECID: 1103556
Quantity
Price Each
1
$14.40
In Stock
MEB-95
This partially threaded swing eyebolt is made of Alloy Steel. The thread size is M16 and it is 3.74 in long.
SKU: MEB-95
ECID: 1103610
Quantity
Price Each
1
$11.08
In Stock
 
 
[1]